Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
CROVMM - CROSSOVER MALE MALE
Bill of material
22647
IDNR
Identnr
22647
ARTICLE
designation
WITTE-CROSSOVER MALE MALE
M1
p=1
4.000 mm
M2
p=1
24.000 mm
D1
8.200 mm
D2
32.000 mm
H
10.000 mm
WEIGHT
weight
21.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
Previews
3D
2D