Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
CPLFBL3RCSAF4025 - COUPLING PLATE FOR BAR LIGHT 3 ROW COUNTERSINK AF40-25
Bill of material
346616
IDNR
Identnr
ARTICLE
description
WITTE-COUPLING PLATE FOR QUADER LIGHT
AF
System
40.000 mm
A
80.000 mm
B
68.000 mm
C
40.000 mm
L
56.000 mm
M
10.000 mm
N
RADIUS
8.000 mm
WEIGHT
550.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
尺寸
2D