Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CP - CLAMPING_PLATE
Bill of material
85232
IDNR
Identnr
ARTICLE
designation
WITTE-CLAMPING_PLATE
M1
Thread
24x1 mm
M2
Thread
6.000 mm
T
height
5.000 mm
WEIGHT
weight
0.005 g
A1
Bohrungsabstand Gew in x
7.000 mm
A2
Bohrungsabstand in y
14.000 mm
A
100.000 mm
B
35.000 mm
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D