Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WITTE
Description
CLUWSC - CLAMP UNIT WITH RACHET GRIP AND SURFACE CONTACT
Bill of material
toggle_clamp_with_foot
IDNR
Identnr
ARTICLE
description
WITTE-CLAMP UNIT WITH RACHET GRIP AND SURFACE CONTACT
A
mm
B
mm
C
20.000 mm
D
33.000 mm
E
6.600 mm
F
11.000 mm
G
6.000 mm
H
21.000 mm
I
24.700 mm
J
10.000 mm
WEIGHT
g
INFO
Witte Katalog
PRESSUREFORK
CHEMSYMBOLS
AlZn1
MATERIAL
siehe Hersteller Kaufteil / EN AW-7072
SURFACE
Previews
3D
Dimension
2D