Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WITTE
Description
CBAF40FDADBP - COMBI BOLT AF40 FOR 1D AND 2D BASE PLATE
Bill of material
120510
IDNR
Identnr
120510
ARTICLE
description
WITTE-COMBI BOLT AF40 FOR 1D AND 2D BASE PLATE
AF
system
40.000 mm
A
20 mm
B
Bohrung Freimachung
10.700 mm
C
M10 mm
D
diameter g6
25.500 mm
E
8 mm
F
Fase
18.500 mm
WEIGHT
38.000 g
INFO
Witte Katalog
CHEMSYMBOLS
42CrMoS4
MATERIAL
1.7227
SURFACE
KA
Previews
3D
尺寸
2D