Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WITTE
Description
CBAF25FB1D - COMBI BOLT AF25 FOR BAR 1D
Bill of material
25948
IDNR
Identnr
25948
ARTICLE
description
WITTE-COMBI BOLT AF25 FOR BAR 1D
AF
system
25 mm
D
diameter g6
12.500 mm
M
Thread
6.000 mm
WEIGHT
0.008 g
INFO
Witte Katalog
CHEMSYMBOLS
42CrMoS4
MATERIAL
1.7227
SURFACE
KA
预览
3D
尺寸标注
2D