Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
C_C - C_CLAMP ADJUSTABLE WO CENTER WITH BALL
Bill of material
81111
IDNR
Identnr
ARTICLE
description
WITTE-C_CLAMP ADJUSTABLE WO CENTER WITH BALL
A
28 mm
B
0 mm
C
15 mm
D
12,5 mm
F
52 mm
G
weight
123 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5/X8CrNiS18-9
MATERIAL
EN AW-7075 / 1.4305
SURFACE
Previews
3D
Dimension
2D