Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
BPFJAF25 - BASE PLATE FOR JACK AF25
Bill of material
98221
IDNR
Identnr
ARTICLE
description
WITTE-BASE PLATE FOR JACK AF25
A
50.000 mm
B
400.000 mm
W
weight
13050 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D