Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
ASLCP - AUTOCENTER SPRING LOADED WITH CHECK PIN
Bill of material
82252
IDNR
Identnr
ARTICLE
description
WITTE-AUTOCENTER SPRING LOADED WITH CHECK PIN
A
thread
24 x 1 mm
B
32 mm
C
50 mm
D
26.000 mm
E
15.5 mm
F
71.5 mm
WEIGHT
weight
0.060 kg
MIND
7 mm
MAXD
19 mm
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5/X8CrNiS18-9
MATERIAL
EN AW-7075 / 1.4305
SURFACE
Previews
3D
Dimension
2D