Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
ASL - AUTOCENTER_SPRING_LOAD
Bill of material
81212
IDNR
Identnr
ARTICLE
description
WITTE-AUTOCENTER_SPRING_LOAD
A
24x1 mm
B
32 mm
C
50 mm
D
diameter
18.000 mm
KG
g
12.5 g
MIND
min dia
1 mm
MAXD
max dia
10 mm
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5/X8CrNiS18-9
MATERIAL
EN AW-7075 / 1.4305
SURFACE
Previews
3D
Dimension
2D