Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
APFKCD50+80 - ADAPTER PLATE FOR KEYLESS CHUCK D50+ D80
Bill of material
56161-1
IDNR
Identnr
ARTICLE
WITTE-ADAPTER PLATE FOR KEYLESS CHUCK D50+ D80
A
25.000 mm
B
height
mm
C
74.000 mm
E
M6 mm
WEIGHT
weight
123.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D