Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
ACSLSS - AUTOCENTER_SPRING_LOADED_STAR_SHAPED
Bill of material
95532
IDNR
Identnr
ARTICLE
description
WITTE-AUTOCENTER_SPRING_LOADED_STAR_SHAPED
A
thread
24x1 mm
B
32 mm
C
50 mm
D
diameter
18.000 mm
E
60 mm
F
61 mm
G
gramm
2.000 g
DMIN
1 mm
DMAX
10 mm
L1
height foot
8.000 mm
D1
diameter outside
18.000 mm
GT
length of thread
5.000 mm
M
diameter
24.000 mm
L
height
50.000 mm
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5/X8CrNiS18-9
MATERIAL
EN AW-7075 / 1.4305
SURFACE
Previews
3D
Dimension
2D