Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95342 Connection Set Megalu C4/64
Bill of material
95343
IDNR
Identnr
95343
ARTICLE
designation
WITTE-MEGALU-C4-64-KIT
VBS
Verbindungssatz
c2/64
L
length
229.000 mm
B
width
64.000 mm
SYS
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Previews
3D
2D