Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 94974 Connection Set Megalu C1/80
Bill of material
94974
IDNR
Identnr
94974
ARTICLE
designation
WITTE-MEGALU-C1-80-KIT
VBS
Verbindungssatz
c1/80
L
length
356.000 mm
B
width
80.000 mm
SYS
Rastermass
16.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Previews
3D
2D