Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
3D SHIM BLOCKS-AF50-40 - ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK 50-40
Bill of material
91840
IDNR
Identnr
ARTICLE
description
WITTE-ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK
AF
system
25.000 mm
AAF
Reducing 40/25
50/25 mm
S
length / breath
100.000 mm
H
height
28.000 mm
SHIFT
shift xyz +/- 05
+/-0,7 mm
WEIGHT
weight
473.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D