Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
3D SHIM BLOCKS-AF50-25 - ADJUSTMENTBLOCK REDUCER WITH SHIM BLOCK
Bill of material
91838
IDNR
Identnummer
ARTICLE
description
WITTE-ADJUSTMENTBLOCK REDUCER WITH SHIM BLOCK
AF
system
25.000 mm
AFQ
AF Classic Quader
50.000 mm
AAF
Reducing 50/25
50/25 mm
WEIGHT
weight
473.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D