Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WITTE
Description
SUPBALL - SUPPORT BALL STEEL
Bill of material
25130
IDNR
Identnr
25130
ARTICLE
designation
WITTE-SUPPORT_BALL_STEEL
A
46.000 mm
B
30.000 mm
C
M6
D
12.500 mm
E
10.000 mm
WEIGHT
weight
24.000 g
SURFACE
STEEL
MATERIAL
1.4112
CHEMSYMBOLS
X90CrMoV18
INFO
Witte Katalog
预览
3D
尺寸标注
2D