Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
WITTE
Description
FXA90MFM4 - FX ADAPTER 90° magnetic for fixing stud M4 cornercut to 90° angle
Bill of material
84811
IDNR
Identnr
ARTICLE
designation
WITTE-FX_ADAPTER_90° MAGNETIC FIXING STUD M4
A
diameter
25.000 mm
C
5.000 mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
INFO
Witte Katalog
G
weight
10 g
Previews
3D
Boyut
2D