Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
FFHWSHXYZ - FOOOT FOR HOOK WITH SHIM XYZ
Bill of material
281407
IDNR
Identnr
ARTICLE
description
WITTE-FOOT FOR HOOK WITH SHIM XYZ
A
80.000 mm
B
65.000 mm
C
19.000 mm
D
22.000 mm
E
20.000 mm
F
M8
INFO
Witte Katalog
WEIGHT
weight
286.000 g
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW 7075
SURFACE
Previews
3D
尺寸
2D