Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
FDFKCHSJ - FIXING DISK FOR KEYLESS CHUCK SCREW-JACK
Bill of material
30084-1
IDNR
Identnr
ARTICLE
description
WITTE-ADAPTER KEYLESS CHUCK
A
mm
B
M24x1 mm
C
32 mm
D
13 mm
E
7 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D