Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CPLFBL3RAAF50 - COUPLING PLATE FOR BAR LIGHT 3 ROW ADAPTER AF50
Bill of material
417569
IDNR
Identnr
ARTICLE
description
WITTE-COUPLING PLATE FOR QUADER LIGHT
AF
system
50.000 mm
A
150.000 mm
B
134.000 mm
C
50.000 mm
L
12.500 mm
M
radius
9.000 mm
WEIGHT
940.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D