Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95340 Connection Set Megalu C2/80
Bill of material
95340
IDNR
Identnr
95340
ARTICLE
designation
WITTE-MEGALU-C2-80-KIT
VBS
Verbindungssatz
c2/80
L
length
200.000 mm
B
width
80.000 mm
SYS
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Previews
3D
2D